IESNA:LM-63-2002
[TEST]P1389062
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-940-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8233.7
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
56.6 67.4 93.5 178.4 478.6 813.6 1122.5 1322.6 1520.6 1775.1 2099.2 2434.2 2899.7 3339.2 3709.0 4020.0 4307.2 4587.8 
4885.8 5279.6 5734.2 6162.8 6273.7 6088.8 5779.9 5427.5 5157.8 4931.5 4074.4 2658.3 1272.6 615.6 326.3 132.7 76.1 
41.3 23.9 0.0 
56.6 69.6 93.5 174.0 443.8 800.5 1089.9 1307.4 1520.6 1772.9 2066.6 2442.9 2884.5 3282.6 3658.9 3967.8 4252.8 4520.4 
4824.9 5205.6 5677.7 6117.1 6269.4 6084.5 5756.0 5416.6 5133.8 4896.7 4081.0 2664.8 1298.7 615.6 328.5 128.3 74.0 
39.2 23.9 0.0 
56.6 67.4 89.2 169.7 406.8 737.4 1068.1 1290.0 1503.2 1746.8 2038.3 2408.1 2791.0 3189.1 3517.5 3750.3 3985.2 4272.4 
4600.9 4988.1 5523.2 6138.8 6432.5 6312.9 5923.5 5536.3 5273.0 5057.7 4320.2 2934.5 1507.5 696.1 330.7 124.0 78.3 
43.5 26.1 0.0 
56.6 67.4 84.8 145.7 350.2 667.8 965.9 1226.9 1451.0 1690.2 1970.9 2310.2 2664.8 3017.2 3315.2 3563.2 3730.7 3983.1 
4333.3 4772.7 5386.2 6025.7 6530.4 6556.5 6219.3 5766.9 5468.8 5270.9 4627.0 3465.3 1942.6 883.2 389.4 141.4 78.3 
50.0 32.6 0.0 
56.6 67.4 82.7 124.0 254.5 517.7 817.9 1118.1 1361.8 1592.4 1851.2 2173.2 2512.5 2875.8 3182.5 3447.9 3632.8 3780.8 4000.5 
4361.6 4929.3 5723.3 6473.8 6747.9 6493.4 6034.4 5747.3 5549.3 4931.5 4059.2 2614.8 1189.9 533.0 198.0 89.2 60.9 
43.5 0.0 
56.6 65.3 78.3 102.2 174.0 337.2 611.3 881.0 1181.2 1431.4 1668.5 1938.2 2245.0 2547.3 2897.6 3178.2 3402.2 3567.6 3689.4 
3902.6 4237.6 4842.3 5786.4 6541.3 6737.1 6284.6 5962.6 5721.2 5170.8 4398.6 3323.9 1964.3 987.6 387.2 137.0 80.5 
58.7 0.0 
56.6 65.3 71.8 87.0 117.5 189.3 328.5 554.7 802.7 1076.8 1342.2 1629.3 1877.3 2147.1 2440.7 2740.9 2997.6 3232.6 3408.8 
3589.3 3815.6 4172.3 4742.3 5616.8 6491.2 6795.8 6610.9 6371.6 5521.0 4583.5 3661.1 2930.2 1859.9 878.8 356.8 
115.3 78.3 0.0 
56.6 63.1 69.6 80.5 100.1 134.9 224.1 369.8 589.5 820.1 1079.0 1348.7 1611.9 1877.3 2138.4 2434.2 2690.9 2954.1 3173.8 3395.7 
3624.1 3924.3 4383.3 5062.0 6006.1 6706.6 6843.7 6767.5 6030.1 4977.2 3948.3 3152.1 2271.1 1276.9 535.1 150.1 
89.2 0.0 
56.6 60.9 67.4 76.1 87.0 106.6 150.1 219.7 354.6 539.5 759.2 992.0 1248.7 1507.5 1779.4 2053.5 2316.7 2588.7 2847.5 3097.7 
3360.9 3672.0 4083.1 4620.4 5314.4 6178.0 6573.9 6695.7 6526.1 5736.4 4650.9 3580.6 2543.0 1657.6 735.3 243.6 
102.2 0.0 
56.6 60.9 63.1 67.4 69.6 76.1 82.7 95.7 113.1 143.6 193.6 267.6 369.8 515.6 685.2 874.5 1079.0 1320.4 1579.3 1870.8 2186.2 2556.0 
2995.5 3521.9 4128.8 4777.1 5170.8 5423.1 5825.6 5612.4 4650.9 3223.9 1942.6 1020.2 428.5 126.2 82.7 0.0 
56.6 58.7 58.7 58.7 60.9 60.9 60.9 63.1 60.9 63.1 63.1 65.3 69.6 74.0 87.0 100.1 119.6 145.7 180.6 230.6 293.7 389.4 517.7 722.2 
1057.2 1648.9 2153.6 2469.0 2915.0 2493.0 1820.8 1279.1 841.9 435.1 126.2 30.5 8.7 0.0 
56.6 56.6 56.6 54.4 54.4 54.4 54.4 52.2 50.0 50.0 50.0 50.0 47.9 45.7 45.7 45.7 47.9 52.2 56.6 63.1 71.8 78.3 89.2 104.4 137.0 232.8 
348.1 459.0 748.3 794.0 561.2 341.5 198.0 91.4 37.0 15.2 6.5 0.0 
56.6 54.4 54.4 52.2 50.0 50.0 47.9 45.7 43.5 43.5 41.3 39.2 37.0 34.8 30.5 28.3 26.1 26.1 26.1 26.1 26.1 26.1 23.9 23.9 19.6 17.4 17.4 
17.4 21.8 26.1 19.6 17.4 17.4 13.1 8.7 6.5 6.5 0.0 
56.6 52.2 50.0 45.7 43.5 41.3 39.2 34.8 32.6 28.3 23.9 21.8 17.4 15.2 13.1 10.9 8.7 8.7 6.5 4.4 4.4 4.4 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 0.0 0.0 2.2 
2.2 4.4 4.4 4.4 0.0 
56.6 50.0 45.7 41.3 37.0 34.8 30.5 26.1 21.8 17.4 15.2 10.9 8.7 6.5 4.4 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 
4.4 4.4 0.0 
56.6 47.9 41.3 37.0 32.6 26.1 23.9 19.6 15.2 10.9 8.7 4.4 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 
4.4 0.0 
56.6 45.7 39.2 32.6 28.3 23.9 17.4 13.1 10.9 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 
2.2 0.0 
56.6 45.7 37.0 30.5 23.9 19.6 15.2 10.9 8.7 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 
0.0 
56.6 43.5 37.0 28.3 23.9 19.6 13.1 8.7 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
56.6 45.7 37.0 28.3 23.9 17.4 13.1 10.9 6.5 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
56.6 45.7 37.0 30.5 23.9 17.4 15.2 10.9 8.7 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
56.6 45.7 37.0 30.5 23.9 17.4 15.2 10.9 8.7 6.5 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
